Radial piston pumps are characterized by very high operating pressures of up to 700 bar. The volume flows of the individual pistons can be used for various tasks.
Find your product
Radial piston pumps
- Size 0,40 … 2,00
- Component series 1X
- Maximum operating pressure 700 bar
- Maximum displacement 2 cm³
- Size 1,60 … 20,00
- Component series 3X
- Maximum operating pressure 700 bar
- Maximum displacement 19.43 cm³