×

Variable vane pumps, direct controlled

PV7...A


  • Frame size 06, 20
  • Size 10 … 25
  • Component series 1X, 2X
  • Maximum operating pressure 100 bar
  • Maximum displacement 25 cm³
  • Maximum flow 36 l/min
Features
Product description
Type code
Technical data
Diagrams/characteristic curves
Symbols/Circuit diagrams
Dimensions
Project planning information
Mounting
Commissioning
Ordering codes
Addresses

Subject to change, status 2022-10-24 12:09:33