×

Self-contained actuators


  • Component series 1X
  • Nominal forces up to 195 kN
  • Maximum travel velocity 500 mm/s
  • Maximum traveling distance 1000 mm
  • Component series 1X
  • Maximum pushing force up to 110 kN
  • Maximum speed 740 mm/s
  • Maximum stroke length 800 mm
  • Closed system

Subject to change, status 2022-09-09 12:06:27