×

Mechanical pressure switches


  • Component series 4X
  • Maximum operating pressure 600 bar
  • Pressure ratings 50, 100, 350 and 500 bar
  • Component series 3X
  • Maximum operating pressure 400 bar
  • Pressure ratings 25, 63, 100, 200 and 400 bar
  • UL approval
  • CCC approval (except for MT version)
  • Component series 2X
  • Maximum operating pressure 630bar
  • Pressure ratings 50, 100, 200, 350 and 630 bar
  • UL recognized component, CCC-certified


Subject to change, status 2019-05-11 01:56:35