×

Oil moisture sensor

WGM


  • Measurement of relative humidity and temperature
  • Data transmission via 4 ... 20 mA or IO-Link
  • Pressure resistance up to 50 bar
Features
Ordering codes
Addresses

Subject to change, status 2019-09-06 18:22:43