×

Online water content measuring unit

WGM 07


  • Nominal pressure 40 bar
  • Analog output ​4 … ​20 mA
  • Water activity aw 0 ... 0.9: ±0.02
  • Water activity aw 0.9 ... 1: ±0.03

Additional information

Features
Product description
Type code
Technical data
Mounting
Commissioning
Safety Instructions
Ordering codes
Addresses

Subject to change, status 2019-05-11 20:23:45