×
Pneumatic clamping and braking units UBPS
R1619 .40 51
- Clamps and brakes with spring energy accumulator
- Positive locking integrated contact profiles ensure maximum axial and horizontal rigidity, and thus an excellent braking effect
- Dynamic and static stabilization in the axial direction
- Clamps and brakes without pressurization (spring energy)
- Compact design, compatible with DIN 645
Subject to change, status 2021-05-12 14:09:36