×
Locating screws for super linear bushings H and SH
- Various versions:closed or open-type, standard or corrosion-resistant, with or without retaining rings, wiper seals and longitudinal seals, flanged or flangeless, Linear Sets
- Temperature stability up to 200 °C
- Long service life, high running speed and extra rigidity
- Outstanding running properties: low friction, quiet running
- Compensation for misalignment or shaft deflections
Subject to change, status 2019-11-14 08:29:28