×

Electromechanical Cylinder

EMC-080-NN-2


  • High-precision ball screw assemblies: for high performance with maximum cost-effectiveness
  • Complete building system with great variability: can be adapted to a wide range of applications
  • Complete turn-key system: minimal construction and installation effort
  • The smart, freely programmable drive system allows the realization of complex travel profiles (parameters for force, position and travel speed can be set as required over the complete working travel range).
  • Optimized lubrication concept: optional connection to a one-point lubrication system reduces downtime.
Product description
Technical data
Diagrams/characteristic curves
Fields of application
Dimensions
Project planning information
Mounting
Commissioning
Maintenance
Accessories
Safety Instructions
Motor attachment
Measurement and test reports
Ordering codes
Addresses

Subject to change, status 2020-08-24 12:34:28