×
Closed-type drive units with ball screw drive
AGK
- AGK closed-type drive units are ready-to-install drive axes consisting of ball screw assemblies, nut housings, and pillow blocks, as well as an aluminum protective profile with cover strip as an enclosure
- Three coordinated sizes in any length up to Lmax.
- The Rexroth Ball Screw Assembly is optimally protected by the protective profile with steel or polyurethane sealing strip
- Driven by backlash-free, pre-tensioned ball screw assembly in rolled design in accordance with DIN 69051 in the tolerance grade T5 or T7:
- High traversing speeds thanks to large leads with simultaneously high precision over long lengths
- AGK closed-type drive units are ready-to-install drive axes consisting of ball screw assemblies, nut housings, and pillow blocks, as well as an aluminum protective profile with cover strip as an enclosure
- Three coordinated sizes in any length up to Lmax.
- The Rexroth Ball Screw Assembly is optimally protected by the protective profile with steel or polyurethane sealing strip
- Driven by backlash-free, pre-tensioned ball screw assembly in rolled design in accordance with DIN 69051 in the tolerance grade T5 or T7:
- High traversing speeds thanks to large leads with simultaneously high precision over long lengths
Subject to change, status 2022-02-04 09:24:29