×

General technical notes and information

AOK


  • AOK Drive Units in open format are ready-to-install drive axes consisting of a ball screw drive with nuts and pillow blocks, as well as an optional Nut Housing
  • Three coordinated sizes in any length up to Lmax.
  • A version with fixed and floating bearing or also with only fixed bearing is available
  • Driven by precision ball screw assembly in rolled design in accordance with DIN 69051: Screw available in tolerance grade T5 or T7, different nut versions to select from depending on the size and lead, three different preloads to select from (C1, C2, and C3)
  • Pillow blocks available in aluminum or steel design
Features
Product description
Technical data
Safety Instructions
Ordering codes
Addresses

Subject to change, status 2021-08-04 09:46:39