×
General technical notes and information
MKK
- Linear modules with Ball Rail System and Precision Ball Screw Assembly
- Available in five sizes in lengths up to 5400 mm
- Repeatability of up to ± 0.005 mm
- Protection of Ball Rail System and Ball Screw Assembly by a sealing strip (bellows cover on MKK-165)
- Screw support for the realization of high speeds on long assembly lengths. Suitable for horizontal installation (for MKK-080, MKK-110 and MKK-140, product generation 3)
Subject to change, status 2021-07-20 14:15:34