Characteristic features
NRFG Ball Runner Block made from corrosion-resistant steel1) Especially suited for use in wet environments. These are also suitable for use at relative humidities above 70% and temperatures exceeding 30°C.
Since additional corrosion protection is not required, ball runner blocks NRFG are especially suitable for use in the packaging industry and food industry areas.
Please consult us for special applications.
1) Ball Runner Block body or ball guide rail as well as all steel parts are made from corrosion-resistant steel according to DIN EN 10088