×

NRFG Ball Runner Blocks, FKS, standard, steel

R2000 … 14


  • All metal parts are made from corrosion-resistant steel
  • All plastic parts are made from certified materials
  • Excellent dynamic characteristics
  • The same high load ratings in all four main directions of loading
  • Can be used on all SNS Ball Guide Rails
Features
Product description
Technical data
Dimensions
Project planning information
Maintenance
Information
Certification
Safety Instructions
Ordering codes
Addresses

Subject to change, status 2021-03-12 18:05:05