×

Pneumatic clamping units MKS

R1619 .40 6.


  • High axial holding forces with short format
  • Dynamic and static stabilization in the axial direction
  • Simple mechanical gripping principle in LCP and LCPS with good price/performance ratio
  • Easy mounting
  • Clamps without pressurization (spring energy). In the event of a pressure drop, it clamps via the dual-action gate valve gear mechanism with two spring assemblies.
Features
Product description
Technical data
Symbols/Circuit diagrams
Fields of application
Dimensions
Mounting
Downloads
Accessories
Ordering codes
Addresses

Subject to change, status 2021-05-12 14:11:28