Standard Ball Guide Rail SNS, steel
- Top rigidity in all load directions
- High torque capacity
- Proven cover strip for the Ball Guide Rail mounting holes
- Area of application: For very harsh environments
- Robust strip clamp
- For mounting from above
- With cover strip made of corrosion-resistant spring steel as per DIN EN 10088
- Aluminum strip clamps (without threaded holes on end faces)
- Area of application: For harsh environments
- Compact cover strip fastening
- Cover strip made of corrosion-resistant spring steel as per DIN EN 10088 and screw-down plastic protective caps (with threaded holes on end faces)
- Top rigidity in all load directions
- High torque capacity
- Top rigidity in all load directions
- High torque capacity
- For mounting from above with plastic mounting hole plugs
- No extra space needed at rail ends
- Area of application: For very harsh environments
- More resistant to mechanical influences (e.g. shocks)
- For mounting from above
- For steel caps
- Top rigidity in all load directions
- Best sealing action of end seals
- Greater side loads permitted
- For mounting from below
- Top rigidity in all load directions
- High torque capacity