Ball Runner Blocks FKS
Flanged, short, standard height
- Area of application: For restricted space in the longitudinal direction
- Significantly reduced frictional oscillations and low friction level, particularly under external load
- Maximum precision
- Patented entry zone increases the travel accuracy up to a factor of six
- Low noise level and outstanding travel behavior
- Area of application: For restricted space in the longitudinal direction
- Significantly reduced frictional oscillations and low friction level, particularly under external load
- Attachments on the Ball Runner Block can be mounted from above and below
- Maximum precision
- Patented entry zone increases the travel accuracy up to a factor of six
- Area of application: For restricted space in the longitudinal direction
- Significantly reduced frictional oscillations and low friction level, particularly under external load
- Attachments on the Ball Runner Block can be mounted from above and below
- Maximum precision
- Patented entry zone increases the travel accuracy up to a factor of six
- Area of application: For compensating higher tolerances with connected structures
- The same high load ratings in all four main directions of loading
- Low noise level and outstanding travel behavior
- Limitless interchangeability as all Ball Rail Systems can be combined at will with all Ball Runner Block versions within each accuracy class.
- Smooth operation due to optimal return and ball pick-up and entry design
- Area of application: For compensating higher tolerances with connected structures
- Low noise level and outstanding travel behavior
- The same high load ratings in all four main directions of loading
- Steel Ball Runner Block body with corrosion-resistant coating, matt silver finish, hard chrome plated
- Limitless interchangeability as all Ball Rail Systems can be combined at will with all Ball Runner Block versions within each accuracy class.
- Area of application: For restricted space in the longitudinal direction
- Significantly reduced frictional oscillations and low friction level, particularly under external load
- Maximum precision
- Ball Runner Block body made of corrosion-resistant steel as per DIN EN 10088. Version recommended by Rexroth if corrosion protection is required. Fast delivery.
- Patented entry zone increases the travel accuracy up to a factor of six
- Area of application: For restricted space in the longitudinal direction
- Maximum precision
- Significantly reduced frictional oscillations and low friction level, particularly under external load
- Ball Runner Block body made of corrosion-resistant steel as per DIN EN 10088. Version recommended by Rexroth if corrosion protection is required. Fast delivery.
- Patented entry zone increases the travel accuracy up to a factor of six
- Area of application: For restricted space in the longitudinal direction
- Integrated all-around sealing
- Maximum system rigidity due to pre-tensioned O-arrangement
- All metal parts are made from corrosion-resistant steel
- Patented entry zone increases the travel accuracy up to a factor of six
- Area of application: For restricted space in the longitudinal direction
- Integrated all-around sealing
- Maximum system rigidity due to pre-tensioned O-arrangement
- All metal parts are made from corrosion-resistant steel
- Patented entry zone increases the travel accuracy up to a factor of six