×

Super Ball Runner Block FKS, Resist CR, self-aligning

R1661 … 7.


  • Area of application: For compensating higher tolerances with connected structures
  • Low noise level and outstanding travel behavior
  • The same high load ratings in all four main directions of loading
  • Steel Ball Runner Block body with corrosion-resistant coating, matt silver finish, hard chrome plated
  • Limitless interchangeability as all Ball Rail Systems can be combined at will with all Ball Runner Block versions within each accuracy class.
Features
Product description
Technical data
Dimensions
Project planning information
Mounting
Maintenance
Accessories
Certification
Safety Instructions
Ordering codes
Addresses

Subject to change, status 2021-03-12 17:04:36