Ball runner blocks FNS
Flanged, normal, standard height
- Area of application: For high rigidity requirements
- The same high load ratings in all four main directions of loading
- Low noise level and outstanding travel behavior
- Long-term lubrication is possible over several years
- Limitless interchangeability as all Ball Rail Systems can be combined at will with all Ball Runner Block versions within each accuracy class.
- Area of application: For high rigidity requirements
- Excellent dynamic characteristics
- Significantly reduced frictional oscillations and low friction level, particularly under external load
- Maximum precision
- Patented entry zone increases the travel accuracy up to a factor of six
- Area of application: For high rigidity requirements
- Attachments on the Ball Runner Block can be mounted from above and below
- Significantly reduced frictional oscillations and low friction level, particularly under external load
- Maximum precision
- Patented entry zone increases the travel accuracy up to a factor of six
- Area of application: For high rigidity requirements
- Heavy-duty Ball Runner Block for heavy machine construction with extremely high load-bearing capacity
- Top rigidity in all load directions
- Improved rigidity under lift-off and side loading conditions due to two additional mounting screw holes at the center of the Ball Runner Block
- High torque capacity
- Area of application: For high rigidity requirements
- Heavy-duty Ball Runner Block for heavy machine construction with extremely high load-bearing capacity
- Top rigidity in all load directions
- Improved rigidity under lift-off and side loading conditions due to two additional mounting screw holes at the center of the Ball Runner Block
- High torque capacity
- Area of application: For maximum speeds
- Improved rigidity under lift-off and side loading conditions due to two additional mounting screw holes at the center of the Ball Runner Block
- Maximum system rigidity due to pre-tensioned O-arrangement
- Electrically insulating due to use of ceramic balls
- Attachments on the Ball Runner Block can be mounted from above and below
- Area of application: For lightweight design – for compensating low tolerances with connected structures
- Optimized entry-zone geometry and high number of balls minimize variation in elastic deflection
- Extra-compact lightweight design 60 % less weight due to aluminum compared to steel Ball Runner Blocks
- Maximum precision
- Patented entry zone increases the travel accuracy up to a factor of six
- Area of application: For lightweight design – for compensating low tolerances with connected structures
- Optimized entry-zone geometry and high number of balls minimize variation in elastic deflection
- Extra-compact lightweight design 60 % less weight due to aluminum compared to steel Ball Runner Blocks
- Maximum precision
- Patented entry zone increases the travel accuracy up to a factor of six
- Area of application: For high rigidity requirements
- Significantly reduced frictional oscillations and low friction level, particularly under external load
- Maximum precision
- Ball Runner Block body made of corrosion-resistant steel as per DIN EN 10088. Version recommended by Rexroth if corrosion protection is required. Fast delivery.
- Patented entry zone increases the travel accuracy up to a factor of six
- Area of application: For high rigidity requirements
- Significantly reduced frictional oscillations and low friction level, particularly under external load
- Maximum precision
- Ball Runner Block body made of corrosion-resistant steel as per DIN EN 10088. Version recommended by Rexroth if corrosion protection is required. Fast delivery.
- Patented entry zone increases the travel accuracy up to a factor of six
- Area of application: For high rigidity requirements
- Long-term lubrication is possible over several years
- Maximum precision
- Ball Runner Block body and Ball Guide Rail as well as all steel parts made of corrosion-resistant steel in accordance with DIN EN 10088
- Patented entry zone increases the travel accuracy up to a factor of six
- Area of application: For high rigidity requirements
- Long-term lubrication is possible over several years
- Maximum precision
- Ball Runner Block body and Ball Guide Rail as well as all steel parts made of corrosion-resistant steel in accordance with DIN EN 10088
- Patented entry zone increases the travel accuracy up to a factor of six
- Area of application: For high rigidity requirements
- Maximum precision
- Significantly reduced frictional oscillations and low friction level, particularly under external load
- Ball Runner Block body or ball Guide Rail made of steel with corrosion-resistant coating, matt silver finish, hard chrome plated
- Patented entry zone increases the travel accuracy up to a factor of six
- Area of application: For high rigidity requirements
- Maximum precision
- Significantly reduced frictional oscillations and low friction level, particularly under external load
- Ball Runner Block body or ball Guide Rail made of steel with corrosion-resistant coating, matt silver finish, hard chrome plated
- Patented entry zone increases the travel accuracy up to a factor of six