BSHP Ball Runner Block FNS, standard, Resist NR, without ball chain
R2001 … 3.
- Area of application: For high rigidity requirements
- Significantly reduced frictional oscillations and low friction level, particularly under external load
- Maximum precision
- Ball Runner Block body made of corrosion-resistant steel as per DIN EN 10088. Version recommended by Rexroth if corrosion protection is required. Fast delivery.
- Patented entry zone increases the travel accuracy up to a factor of six