Ball Runner Blocks SKS
Slim short standard height
- Area of application: For restricted space in longitudinal and transverse direction
- The same high load ratings in all four main directions of loading
- Excellent dynamic characteristics
- Attachments on the Ball Runner Block can be mounted from above
- Limitless interchangeability as all Ball Rail Systems can be combined at will with all Ball Runner Block versions within each accuracy class.
- Area of application: For restricted space in longitudinal and transverse direction
- Attachments on the Ball Runner Block can be mounted from above
- The same high load ratings in all four main directions of loading
- Long-term lubrication is possible over several years
- Limitless interchangeability as all Ball Rail Systems can be combined at will with all Ball Runner Block versions within each accuracy class.
- Area of application: For restricted space in longitudinal and transverse direction
- Attachments on the Ball Runner Block can be mounted from above
- The same high load ratings in all four main directions of loading
- Long-term lubrication is possible over several years
- Limitless interchangeability as all Ball Rail Systems can be combined at will with all Ball Runner Block versions within each accuracy class.
- Area of application: For compensating higher tolerances with connected structures
- Low noise level and outstanding travel behavior
- Excellent dynamic characteristics
- Limitless interchangeability as all Ball Rail Systems can be combined at will with all Ball Runner Block versions within each accuracy class.
- Extra-compact design
- Area of application: For compensating higher tolerances with connected structures
- Low noise level and outstanding travel behavior
- Excellent dynamic characteristics
- Limitless interchangeability as all Ball Rail Systems can be combined at will with all Ball Runner Block versions within each accuracy class.
- Steel Ball Runner Block body with corrosion-resistant coating, matt silver finish, hard chrome plated
- Area of application: For restricted space in longitudinal and transverse direction
- Ball Runner Block body made of corrosion-resistant steel as per DIN EN 10088. Version recommended by Rexroth if corrosion protection is required. Fast delivery.
- Significantly reduced frictional oscillations and low friction level, particularly under external load
- Long-term lubrication is possible over several years
- Patented entry zone increases the travel accuracy up to a factor of six
- Area of application: For restricted space in longitudinal and transverse direction
- Ball Runner Block body made of corrosion-resistant steel as per DIN EN 10088. Version recommended by Rexroth if corrosion protection is required. Fast delivery.
- Significantly reduced frictional oscillations and low friction level, particularly under external load
- Long-term lubrication is possible over several years
- Patented entry zone increases the travel accuracy up to a factor of six
- Area of application: For restricted space in longitudinal and transverse direction
- Long-term lubrication is possible over several years
- Ball Runner Block body and Ball Guide Rail as well as all steel parts made of corrosion-resistant steel in accordance with DIN EN 10088
- Significantly reduced frictional oscillations and low friction level, particularly under external load
- Patented entry zone increases the travel accuracy up to a factor of six
- Area of application: For restricted space in the upward, longitudinal and transverse direction
- Long-term lubrication is possible over several years
- Ball Runner Block body and Ball Guide Rail as well as all steel parts made of corrosion-resistant steel in accordance with DIN EN 10088
- Significantly reduced frictional oscillations and low friction level, particularly under external load
- Patented entry zone increases the travel accuracy up to a factor of six