BSHP Ball Runner Block SKS, standard, steel, without ball chain
R1666 … 2.
- Area of application: For restricted space in longitudinal and transverse direction
- Attachments on the Ball Runner Block can be mounted from above
- The same high load ratings in all four main directions of loading
- Long-term lubrication is possible over several years
- Limitless interchangeability as all Ball Rail Systems can be combined at will with all Ball Runner Block versions within each accuracy class.