×

BSHP Ball Runner Block SLH, standard, Resist CR, with ball chain

R1624 … 7.


  • Area of application: For restricted space in transverse direction and high rigidity requirements
  • Higher rigidity than SLS
  • Maximum precision
  • Significantly reduced frictional oscillations and low friction level, particularly under external load
  • Ball Runner Block body or ball Guide Rail made of steel with corrosion-resistant coating, matt silver finish, hard chrome plated
Features
Product description
Technical data
Dimensions
Project planning information
Mounting
Maintenance
Accessories
Certification
Safety Instructions
Ordering codes
Addresses

Subject to change, status 2021-03-11 15:37:47