Ball runner blocks SNH
Slimline, normal, high
- Area of application: For restricted space in transverse direction and high rigidity requirements
- Low noise level and outstanding travel behavior
- Higher rigidity than SNS
- Long-term lubrication is possible over several years
- Excellent dynamic characteristics
- Area of application: For restricted space in transverse direction and high rigidity requirements
- Higher rigidity than SNS
- Significantly reduced frictional oscillations and low friction level, particularly under external load
- Maximum precision
- Patented entry zone increases the travel accuracy up to a factor of six
- Area of application: For restricted space in transverse direction and high rigidity requirements
- Higher rigidity than SNS
- Significantly reduced frictional oscillations and low friction level, particularly under external load
- Maximum precision
- Patented entry zone increases the travel accuracy up to a factor of six
- Area of application: For restricted space in transverse direction and high rigidity requirements
- Heavy-duty Ball Runner Block for heavy machine construction with extremely high load-bearing capacity
- Higher rigidity than SNS
- High torque capacity
- The same high load ratings in all four main directions of loading
- Area of application: For restricted space in transverse direction and high rigidity requirements
- Heavy-duty Ball Runner Block for heavy machine construction with extremely high load-bearing capacity
- Higher rigidity than SNS
- High torque capacity
- Steel Ball Runner Block body with corrosion-resistant coating, matt silver finish, hard chrome plated
- Area of application: For restricted space in transverse direction and high rigidity requirements
- Higher rigidity than SNS
- Maximum precision
- Significantly reduced frictional oscillations and low friction level, particularly under external load
- Steel Ball Runner Block body with corrosion-resistant coating, matt silver finish, hard chrome plated
- Area of application: For restricted space in transverse direction and high rigidity requirements
- Higher rigidity than SNS
- Maximum precision
- Significantly reduced frictional oscillations and low friction level, particularly under external load
- Ball Runner Block body or ball Guide Rail made of steel with corrosion-resistant coating, matt silver finish, hard chrome plated