×
BSHP Ball Runner Block SNH, standard, steel, without ball chain
R1621 … 2.
- Area of application: For restricted space in transverse direction and high rigidity requirements
- Higher rigidity than SNS
- Significantly reduced frictional oscillations and low friction level, particularly under external load
- Maximum precision
- Patented entry zone increases the travel accuracy up to a factor of six
Subject to change, status 2021-03-11 11:36:40