×
Wide Ball Runner Block BNS, steel, with ball chain
R1671 … 2.
- Area of application: For high torsional moments on rails
- The same high load ratings in all four main directions of loading
- Long-term lubrication is possible over several years
- Excellent dynamic characteristics
- Attachments on the Ball Runner Block can be mounted from above and below
Subject to change, status 2021-03-11 15:11:02