×

Wide Ball Runner Block CNS, Resist CR, without ball chain

R1672 … 7.


  • Area of application: For high torsional moments on rails with restricted lateral space
  • The same high load ratings in all four main directions of loading
  • Excellent dynamic characteristics
  • Ball Runner Block body or ball Guide Rail made of steel with corrosion-resistant coating, matt silver finish, hard chrome plated
  • High torque capacity
Features
Product description
Technical data
Dimensions
Project planning information
Mounting
Maintenance
Accessories
Certification
Safety Instructions
Ordering codes
Addresses

Subject to change, status 2021-03-09 18:56:02