Ball Runner Blocks BSCL
- Six Runner Block designs made of steel in accordance with ISO 12090-1
- Five sizes from 25 to 45
- Three accuracy classes
- Three preload classes
- Six Runner Block designs made of steel in accordance with ISO 12090-1
- Five sizes from 25 to 45
- Three accuracy classes
- Three preload classes
- Area of application: For normal rigidity requirements
- Load capacity: High
- For mounting from above and below
- Six Runner Block designs made of steel in accordance with ISO 12090-1
- Five sizes from 25 to 45
- Three accuracy classes
- Three preload classes
- Area of application: For high rigidity requirements
- Load capacity: Very high
- For mounting from above and below
- Six Runner Block designs made of steel in accordance with ISO 12090-1
- Five sizes from 25 to 45
- Three accuracy classes
- Three preload classes
- Area of application: For restricted space in transverse direction
- Load capacity: High
- For mounting from above
- Six Runner Block designs made of steel in accordance with ISO 12090-1
- Five sizes from 25 to 45
- Three accuracy classes
- Three preload classes
- Area of application: For restricted space in transverse direction and high rigidity requirements
- Load capacity: Very high
- For mounting from above
- Six Runner Block designs made of steel in accordance with ISO 12090-1
- Five sizes from 25 to 45
- Three accuracy classes
- Three preload classes
- Area of application: For restricted space in transverse direction and high rigidity requirements
- Load capacity: High
- Higher rigidity than SNS
- Six Runner Block designs made of steel in accordance with ISO 12090-1
- Five sizes from 25 to 45
- Three accuracy classes
- Three preload classes
- Area of application: For restricted space in transverse direction and high rigidity requirements
- Load capacity: Very high
- Higher rigidity than SLS