×

BSCL Ball Rail Systems accessories


  • Mounting hole plugs for guide rails
  • Scraper plate
  • Front seals
  • Front lube units
  • Lube fittings

Additional information

  • For oil and grease lubrication from above, only for high ball runner blocks SNH R1621 or SLH R1624
  • Material: Plastic
  • Quantity per pack: 1
  • For extended travel distances without relubrication
  • Ball Runner Block only needs initial lubrication with grease
  • Front lube units on both sides of the Ball Runner Block
  • Low lubricant loss
  • Reduced oil consumption
  • Material: Corrosion-resistant steel as per DIN EN 10088
  • Design: bright
  • Precision design with a maximum gap dimension of 0.1 to 0.3 mm

Subject to change, status 2022-06-07 12:36:01