- For mounting from above
- Optional mounting hole plugs
- With secured shafts made of corrosion-resistant steel as per DIN EN ISO 683-17 / EN 10088
- Rail body made of aluminum (anodized)
- Secured guide tracks made of corrosion-resistant precision steel shafts
- For mounting from above
- The washers are also included (number is determined by the hole spacing T)
- With secured shafts made of corrosion-resistant steel as per DIN EN ISO 683-17 / EN 10088
- With secured shafts made of corrosion-resistant steel as per DIN EN ISO 683-17 / EN 10088
- For mounting from above
- With shafts made of corrosion-resistant steel as per DIN EN ISO 683-17 / EN 10088
- For mounting from above
- Optional mounting hole plugs
- With secured shafts made of corrosion-resistant steel as per DIN EN ISO 683-17 / EN 10088
- For mounting from above
- With secured shafts made of corrosion-resistant steel as per DIN EN ISO 683-17 / EN 10088
- For mounting from above
- Optional mounting hole plugs
- With secured shafts made of corrosion-resistant steel as per DIN EN ISO 683-17 / EN 10088