×
Roller Rail Systems
- Uniform roller guide rails with and without cover strips allow limitless interchangeability across all roller runner block variants.
- Lube ports on all sides for maximum ease of maintenance
- Minimum lubrication quantities thanks to innovative channel design
- Quiet running thanks to optimally designed roller return and guidance
- Maximum rigidity under load from all directions through two additional mounting screw holes at the center of the roller runner block
- Uniform roller guide rails with and without cover strips allow limitless interchangeability across all roller runner block variants.
- Lube ports on all sides for maximum ease of maintenance
- Minimum lubrication quantities thanks to innovative channel design
- Quiet running thanks to optimally designed roller return and guidance
- Maximum rigidity under load from all directions through two additional mounting screw holes at the center of the roller runner block
- High torque capacity
- The same high load ratings in all four main directions of loading
- Maximum rigidity under load from all directions through two additional mounting screw holes at the center of the roller runner block
- Unrestricted interchangeability
- Accessories can be simply attached to the ends of the roller runner block
- Hardened raceways smoothened on all sides
- Top rigidity in all load directions
- Very high torque load capacity
Subject to change, status 2021-10-14 14:05:56