Heavy-duty roller guide rails SNS Resist CR
- For mounting from above
- Cover strip made of corrosion-resistant spring steel as per DIN EN 10088 and screw-down plastic protective caps (with threaded holes on end faces)
- Composite roller guide rail also available
- Very high torque load capacity
- For mounting from above
- Cover strip made of corrosion-resistant spring steel as per DIN EN 10088
- (with threaded holes at the end faces)