×
Standard roller guide rails SNS Resist CR
- Corrosion-resistant Resist CR coating
- Hardened raceways smoothened on all sides
- Very high torque load capacity
- Top rigidity in all load directions
- For mounting from above
- Cover strip made of corrosion-resistant spring steel as per DIN EN 10088
- Aluminum strip clamps (without threaded holes on end faces)
- For mounting from above
- Cover strip made of corrosion-resistant spring steel as per DIN EN 10088
- With screw-down protective plastic caps (with threaded holes on end faces)
- For mounting from above
- For mounting from above
- With plastic mounting hole plugs
- For mounting from above
- SNS with steel cap
- For mounting from below
- For mounting from above
- Cover strip made of corrosion-resistant spring steel as per DIN EN 10088
- With screw-down protective plastic caps (with threaded holes on end faces)
- For mounting from above
- For mounting from above
- With plastic mounting hole plugs
Subject to change, status 2019-08-10 04:04:03