Skip to Content
× High torque capacity The same high load ratings in all four main directions of loading Maximum rigidity under load from all directions through two additional mounting screw holes at the center of the roller runner block Unrestricted interchangeability Accessories can be simply attached to the ends of the roller runner block
Area of application: For high rigidity requirements Maximum rigidity under load from all directions through two additional mounting screw holes at the center of the roller runner block The same high load ratings in all four main directions of loading Accessories can be simply attached to the ends of the roller runner block Attachments on the roller runner block can be mounted from above and below Area of application: For the most demanding rigidity requirements Maximum rigidity under load from all directions through two additional mounting screw holes at the center of the roller runner block The same high load ratings in all four main directions of loading Accessories can be simply attached to the ends of the roller runner block Attachments on the roller runner block can be mounted from above and below Heavy-duty roller runner block for heavy machine construction with extremely high load capacity Top rigidity in all load directions Improved rigidity under lift-off and side loading conditions due to three additional mounting screw holes at the center of the roller runner block High torque capacity Limitless interchangeability and any number of combination options thanks to uniform roller guide rails in different versions across all roller runner block variants Area of application: For restricted space in transverse direction High torque capacity Unrestricted interchangeability The same high load ratings in all four main directions of loading Maximum rigidity under load from all directions through two additional mounting screw holes at the center of the roller runner block Area of application: For restricted space in transverse direction High torque capacity Unrestricted interchangeability The same high load ratings in all four main directions of loading Maximum rigidity under load from all directions through two additional mounting screw holes at the center of the roller runner block Area of application: For restricted space in transverse direction and high rigidity requirements High torque capacity Maximum rigidity under load from all directions through two additional mounting screw holes at the center of the roller runner block Unrestricted interchangeability All guide rail versions can be combined at will with all roller runner block variants Area of application: For restricted space in transverse direction and high rigidity requirements Load capacity: Very high High torque capacity Maximum rigidity under load from all directions through two additional mounting screw holes at the center of the roller runner block All guide rail versions can be combined at will with all roller runner block variants