Roller Runner Blocks FNS
Flanged, normal, standard height
- Area of application: For high rigidity requirements
- Maximum rigidity under load from all directions through two additional mounting screw holes at the center of the roller runner block
- The same high load ratings in all four main directions of loading
- Accessories can be simply attached to the ends of the roller runner block
- Attachments on the roller runner block can be mounted from above and below
- High torque capacity
- The same high load ratings in all four main directions of loading
- Maximum rigidity under load from all directions through two additional mounting screw holes at the center of the roller runner block
- Unrestricted interchangeability
- All guide rail versions can be combined at will with all roller runner block variants
- High torque capacity
- The same high load ratings in all four main directions of loading
- Maximum rigidity under load from all directions through two additional mounting screw holes at the center of the roller runner block
- Corrosion-resistant coating Resist CR, matte silver hard chrome plated
- All guide rail versions can be combined at will with all roller runner block variants
- Heavy-duty roller runner block for heavy machine construction with extremely high load capacity
- Top rigidity in all load directions
- Improved rigidity under lift-off and side loading conditions due to three additional mounting screw holes at the center of the roller runner block
- High torque capacity
- Limitless interchangeability and any number of combination options thanks to uniform roller guide rails in different versions across all roller runner block variants
- Heavy-duty roller runner block for heavy machine construction with extremely high load capacity
- Top rigidity in all load directions
- Improved rigidity under lift-off and side loading conditions due to three additional mounting screw holes at the center of the roller runner block
- High torque capacity
- Limitless interchangeability and any number of combination options thanks to uniform roller guide rails in different versions across all roller runner block variants