RSHP roller runner block SLS, standard, steel
R1823…2.
- High torque capacity
- The same high load ratings in all four main directions of loading
- Maximum rigidity under load from all directions through two additional mounting screw holes at the center of the roller runner block
- Unrestricted interchangeability
- All guide rail versions can be combined at will with all roller runner block variants