Roller Runner Blocks SNH
Slimline normal high
- Area of application: For restricted space in transverse direction and high rigidity requirements
- High torque capacity
- Maximum rigidity under load from all directions through two additional mounting screw holes at the center of the roller runner block
- Unrestricted interchangeability
- All guide rail versions can be combined at will with all roller runner block variants
- High torque capacity
- The same high load ratings in all four main directions of loading
- Maximum rigidity under load from all directions through two additional mounting screw holes at the center of the roller runner block
- Unrestricted interchangeability
- All guide rail versions can be combined at will with all roller runner block variants
- High torque capacity
- The same high load ratings in all four main directions of loading
- Maximum rigidity under load from all directions through two additional mounting screw holes at the center of the roller runner block
- Corrosion-resistant coating Resist CR, matte silver hard chrome plated
- All guide rail versions can be combined at will with all roller runner block variants