RSHP roller runner block SNS, standard, Resist CR
R1822...7X
- High torque capacity
- The same high load ratings in all four main directions of loading
- Maximum rigidity under load from all directions through two additional mounting screw holes at the center of the roller runner block
- Corrosion-resistant coating Resist CR, matte silver hard chrome plated
- All guide rail versions can be combined at will with all roller runner block variants