×
Threaded Rings GWR
- Ball Screw Assemblies BSA
- Planetary Screw Assemblies PLSA
- Smooth functioning due to the principle of internal recirculation
- Especially smooth running due to the optimal pick-up of balls from the raceway
- Adjustable-pre-tensioned single nut
- High load rating due to large number of balls
- Short nut length
- For angular-contact thrust ball bearing LGN
- For cylindrical single nut ZEM-E-S
Subject to change, status 2022-02-09 14:06:05