×

High-performance series


  • Economic efficiency provided by complete unit
  • Adjustment to various speeds and loads is possible using the screw lead and the speed reducing belt
  • Small installation space thanks to its compact construction
  • Integral functionality and little installation work for the customer
  • Low system costs

High-performance series ball screw assemblies are available with nominal diameters of 20 – 63 mm, and leads of 10 – 40 mm. The HP nut type is a flanged single nut which is available with a driven screw or as a driven nut.

  • Rexroth connection dimensions
  • With seals
  • Preload class: C1, C2, C3
  • Tolerance grade: T3 (for sizes as per the product overview for screws, see General Technical Notes and Information "Product description"), T5, T7
  • Connection dimensions similar to DIN 69051, Part 5 flange type B
  • Nut for significantly increasing the dynamic and static load capacity
  • With seals
  • Preload class: C0, C00, C1, C2
  • Tolerance grade: T3 (for sizes as per the product overview for screws, see general technical notes and information, “Product description”), T5, T7, T9


Subject to change, status 2021-04-01 10:05:23