×
Flanged single nut FED-E-B
- Connection dimensions similar to DIN 69051, Part 5 flange type B
- Nut for significantly increasing the dynamic and static load capacity
- With seals
- Preload class: C0, C00, C1, C2
- Tolerance grade: T3 (for sizes as per the product overview for screws, see general technical notes and information, “Product description”), T5, T7, T9
Subject to change, status 2021-04-01 10:05:28