Miniature series ball screw assemblies are available with nominal diameters of 6 – 12 mm, and leads of 1 – 10 mm. The nut types are flange, cylindrical and adjustable-preload single nuts as well as screw-in nuts.
×
- Rexroth connection dimensions flange type B
- With seals
- Preload class: C0, C00
- Except for sizes 8 x 2.5/5 and 12 x 5/10: Preload class C1
- Tolerance grade: T5, T7, T9
- Rexroth connection dimensions
- With seals
- Preload class: C0, C00, C1
- Tolerance grade: T5, T7, T9
- Rexroth connection dimensions
- With seals
- Adjustable preload
- Tolerance grade: T5, T7
- Rexroth connection dimensions
- With seals
- Preload class: C0, C00, C1
- Exception: size 6 x 1/2, 8 x 1/2, 12 x 2: Preload class C0, C00
- Tolerance grade: T5, T7, T9
- Rexroth connection dimensions
- With seals
- Preload class: C0, C00, C1
- Tolerance grade: T5, T7, T9
- Rexroth connection dimensions
- With low-friction seal
- Preload class: C0, C00, C1
- Tolerance grade: T5, T7, T9
Subject to change, status 2021-04-01 10:05:24