×

High pressure - solenoid and electro-proportional

Proportional pressure relief, direct operated, falling characteristic curve


  • Proportional pressure relief, direct operated, falling characteristic curve
  • Special cavity R/ISO 7789-33-01-0-98
  • Maximum operating pressure 350 bar
  • Maximum flow 200 l/min
  • Coil GP37
  • Proportional pressure relief valve, pilotoperated, increasing characteristic curve
  • Cavity, R/C019E
  • Maximum operating pressure 420 bar
  • Maximum flow 25 l/min
  • Proportional pressure relief valve, pilotoperated, decreasing characteristic curve
  • Cavity, R/C019E
  • Maximum operating pressure 420 bar
  • Maximum flow 25 l/min
  • Proportional pressure relief, direct operated, falling characteristic curve
  • Special cavity, Sun, T-8A
  • Maximum operating pressure 420 bar
  • Maximum flow 2 l/min
  • Coil GP37
  • Proportional pressure relief, direct operated, falling characteristic curve
  • Common cavity, Size 10
  • Maximum operating pressure 420 bar
  • Maximum flow 80 l/min
  • Coil GP37
  • Proportional pressure relief, direct operated, falling characteristic curve
  • Special cavity R/FC - R/LG
  • Maximum operating pressure 420 bar
  • Maximum flow 240 l/min
  • Coil GP37


Subject to change, status 2020-06-25 17:57:42