×

Counterbalance valves

Standard guided poppet type


  • Standard guided poppet type
  • Common cavity, Size 08
  • Maximum operating pressure 350 bar
  • Maximum flow 30 l/min
  • Standard guided poppet type
  • Special cavity, Eaton 22903
  • Maximum operating pressure 350 bar
  • Maximum flow 20 l/min


Subject to change, status 2020-09-30 12:27:30