×

Counterbalance valves

Standard poppet type differential area


  • Standard poppet type differential area
  • Special cavity, Sun T-11A
  • Maximum operating pressure 350 bar
  • Maximum flow 60 l/min
  • Standard poppet type differential area
  • Common cavity, Size 10
  • Maximum operating pressure 350 bar
  • Maximum flow 60 l/min
  • Standard poppet type differential area
  • Common cavity, Size 12
  • Maximum operating pressure 350 bar
  • Maximum flow 120 l/min
  • Standard poppet type differential area
  • Common cavity, Size 16
  • Maximum operating pressure 350 bar
  • Maximum flow 200 l/min
  • Standard poppet type differential area
  • Special cavity, Sun T-17A
  • Maximum operating pressure 420 bar
  • Maximum flow 240 l/min
  • Standard poppet type differential area
  • Common cavity, Size 20
  • Maximum operating pressure 350 bar
  • Maximum flow 320 l/min


Subject to change, status 2020-10-06 10:05:42