×

Flow control

2 way pressure compensated, fixed setting


  • 2 way pressure compensated, fixed setting
  • Special cavity R/MH2FR04K
  • Maximum operating pressure 420 bar
  • Maximum flow up to 1.2 l/min
  • 2 way pressure compensated, fixed setting
  • Common cavity, Size 08
  • Maximum operating pressure up to 210 bar
  • Maximum flow 8 l/min
  • 2 way pressure compensated, fixed setting
  • Common cavity, Size 10
  • Maximum operating pressure up to 350 bar
  • Maximum flow 19 l/min
  • 2 way pressure compensated, fixed setting
  • Common cavity, Size 12
  • Maximum operating pressure up to 350 bar
  • Maximum flow 63 l/min


Subject to change, status 2020-10-06 12:16:29