×

Logic elements and compensators

Pressure compensator with dynamic load sense


  • Pressure compensator with dynamic load sense
  • Common cavity, Size 10
  • Maximum operating pressure 350 bar
  • Maximum flow 45 l/min
  • Pressure compensator with dynamic load sense
  • Common cavity, Size 12
  • Maximum operating pressure 350 bar
  • Maximum flow 100 l/min
  • Pressure compensator with dynamic load sense
  • Common cavity, Size 16
  • Maximum operating pressure 350 bar
  • Maximum flow 160 l/min
  • Pressure compensator with dynamic load sense
  • Common cavity, Size 20
  • Maximum operating pressure 350 bar
  • Maximum flow 230 l/min


Subject to change, status 2020-10-28 14:06:55