×

On-off, direct acting

4-way 2-position spool type


  • 4-way 2-position spool type
  • On-off, direct acting
  • Common cavity, Size 10
  • Maximum operating pressure 210 bar
  • Maximum flow 20 l/min
  • Coil S7
  • 4-way 2-position spool type
  • On-off, direct acting
  • Common cavity, Size 08
  • Maximum operating pressure 280 bar
  • Maximum flow 20 l/min
  • Coil D36


Subject to change, status 2020-06-25 17:57:42