×

On-off, pilot operated poppet type

2-way normally open, proximity sensor


  • 2-way normally open, proximity sensor
  • Pilot operated poppet type
  • Common cavity, Size 08
  • Maximum operating pressure 350 bar
  • Maximum flow up to 40 l/min
  • Coil S8
  • 2-way normally open, proximity sensor
  • Pilot operated poppet type
  • Special cavity, 076-E
  • Maximum operating pressure 350 bar
  • Maximum flow up to 70 l/min
  • Coil S8
  • 2-way normally open, proximity sensor
  • Pilot operated poppet type
  • Special cavity, 017-E
  • Maximum operating pressure 350 bar
  • Maximum flow up to 70 l/min
  • Coil S8
  • 2-way normally open, proximity sensor
  • Pilot operated poppet type
  • Special cavity, 021-E
  • Maximum operating pressure 350 bar
  • Maximum flow up to 150 l/min
  • Coil S8
  • 2-way normally open, proximity sensor
  • Pilot operated poppet type
  • Common cavity, Size 08
  • Maximum operating pressure 350 bar
  • Maximum flow up to 40 l/min
  • Coil S8
  • 2-way normally open, proximity sensor
  • Pilot operated poppet type
  • Special cavity, 017-E
  • Maximum operating pressure 350 bar
  • Maximum flow up to 70 l/min
  • Coil S8


Subject to change, status 2020-06-25 17:57:42