×

Flangeable elements with single or double acting cross piloted check valves

EDCM/EDCMF-VR


  • Flangeable elements
  • Ports G 3/8 - G 1/2 - SAE 8
  • Maximum operating pressure 310 bar
  • Maximum flow 70 l/min
Addresses

Subject to change, status 2020-06-24 17:31:44